Catalog navigation
CAD model selection
Part No.
0350C20C00050NC0075S3-N037P15
Rod Selection
Single Rod
Double Rod
Bore Size (in inches):
3 1/2
INCH
MM Rod Dia.
0.750
INCH
Stroke Length (in inches):
INCH
Mounting Style (NFPA Mounting Code)
Clevis Mount Style C
Foot Mount Style F
Front Flange Mount Style FF
Rear Flange Mount Style RF
Rod Style
Male Rod w/ 3/4-16 x 1 1/8 Thd.
Plain Male Rod End
Male Rod w/ 5/8-18 x 1 1/8 Thd.
Female Rod w/ 1/2-20 x 7/8 Thd.
Special Rod End (Specify)
Used With S.A.F.E. Accessory
2x Male Rod w/ 5/8-18 x 2.25 Thd.
Style 2 Non-Studded Rod End
Specify Rod Style
N/A
Specify Rod Type
N/A
Port Type
NPT
Front Port Location
1
2
3
4
Rear Port Location
5
5 and 6
5 and 8
6 and 8
5, 6 and 8
7
6 and 7
7 and 8
6, 7 and 8
Cushion
Without Cushion
Front End Cushion
Rear End Cushion
Both Ends Cushion
Front End Cushion Location
N/A
Rear End Cushion Location
N/A
Air Bleed Selection
Without Air Bleed
Front End Air Bleed
Rear End Air Bleed
Both Ends Air Bleed
Air Bleed Location
N/A
Rod Boot
Without Rod Boot
With Rod Boot
Message
N/A
Extra Rod Extension
Without Rod Extension
With Rod Extension
Extra Rod Extension Length
0
INCH
Extra Thread Rod Extension
Without Extra Thread Rod Extension
With Extra Thread Rod Extension
Extra Thread Rod Extension Length
0
INCH
Dual Piston
N/A
Dual Piston Length
0
INCH
Stop Tube
Without Stop Tube
With Stop Tube
Stop Tube Length
0
INCH
Message
N/A
Specify XI Dimension (Only Mounting Style T)
0
INCH
Tie Rods Extended Length Selection
N/A
BB Dimension Selection
0
INCH
Front End Accessory
Without Front End Accessory
With Rod Aligning Coupler
With Rod Eye
With Rod Clevis
With Rod Cast Clevis
With Rod Forged Steel Clevis
Front End Second Accessory
N/A
Rear End Accessory
Without Rear End Accessory
With Cast Pivot Mounting Bracket
Rear End Second Accessory
N/A
Seals
Standard
With Viton Seals
With EPT Seals
Piston Seals
Rod Material
Standard
304 Stainless Steel Rod
316 Stainless Steel Rod
17-4 Stainless Steel Rod
Epoxy Paint
Acrylic
Epoxy
Standard Black
Non Rotating Rod
No
Yes
Massage
N/A
Water Fitted
No
Yes
Magnetic Piston
No
Yes
Steel Tube W/ Chrome I.D.
No
Yes
Customer input
None
Special Notes
AJ
2 7/8
INCH
BF
4
INCH
C
1/2
INCH
CB
1 1/4
INCH
CD
3/4
INCH
CL
2 1/2
INCH
E
4
INCH
EA
4
INCH
EB
3/8
INCH
EE NPT
3/8
INCH
EO
15/32
INCH
ET
1/2
INCH
F
7/16
INCH
FB
3/8
INCH
GH
2 1/2
INCH
LR
1 1/4
INCH
MR
3/4
INCH
P
2
INCH
R
2 7/8
INCH
SE
3 1/2
INCH
TA
2 3/8
INCH
TB
4 3/4
INCH
TD
1
INCH
TF
4 7/8
INCH
TL
1
INCH
TM
4 3/4
INCH
TT
1 1/2
INCH
UF
5 3/4
INCH
UL
4 1/2
INCH
UM
6 3/4
INCH
XC
4 3/4
INCH
XS
3/8
INCH
Y
1 1/8
INCH
ZB
3 11/16
INCH
ZE
4 11/32
INCH
ZM
4 1/4
INCH
ZM1
4.250000
INCH
Download CAD models
Previews
3D
Dimension