??
Catalog navigation
CAD model selection
    CONTRINEX 2-Wire
    5/9/25
    CONTRINEX Analog output
    5/9/25
    CONTRINEX Basic
    5/9/25
    CONTRINEX Chip-immune
    5/9/25
    CONTRINEX Double-sheet
    5/9/25
    CONTRINEX Extra pressure up to 100 bar
    5/9/25
    CONTRINEX Extra temperature up to 120°C
    5/9/25
    CONTRINEX Extreme
    5/9/25
    CONTRINEX High pressure up to 1000 bar peak
    5/9/25
    CONTRINEX High temperature up to 230°C
    5/9/25
    CONTRINEX Maritime
    5/9/25
    CONTRINEX Miniature
    5/9/25
    CONTRINEX Washdown
    5/9/25
    CONTRINEX Weld-immune
    5/9/25
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models